*
*
*
*
* Mandatory fields

 Added to your favourites

 Thank you for your feedback!

You have unsaved changes.
  • Group A

    Kick-off Teams / Result Prediction Points
    11.06. - 21:00 h 11.06.
    21:00 h
    Mexico MEX - South Africa RSA - : - -
    12.06. - 04:00 h 12.06.
    04:00 h
    South Korea KOR - Czech Republic CZE - : - -
    18.06. - 18:00 h 18.06.
    18:00 h
    Czech Republic CZE - South Africa RSA - : - -
    19.06. - 03:00 h 19.06.
    03:00 h
    Mexico MEX - South Korea KOR - : - -
    25.06. - 03:00 h 25.06.
    03:00 h
    Czech Republic CZE - Mexico MEX - : - -
    25.06. - 03:00 h 25.06.
    03:00 h
    South Africa RSA - South Korea KOR - : - -
  • Group B

    Kick-off Teams / Result Prediction Points
    12.06. - 21:00 h 12.06.
    21:00 h
    Canada CAN - Bosnia-
    Herzegovina
    BIH
    - : - -
    13.06. - 21:00 h 13.06.
    21:00 h
    Quatar QAT - Switzerland SUI - : - -
    18.06. - 21:00 h 18.06.
    21:00 h
    Switzerland SUI - Bosnia-
    Herzegovina
    BIH
    - : - -
    19.06. - 00:00 h 19.06.
    00:00 h
    Canada CAN - Quatar QAT - : - -
    24.06. - 21:00 h 24.06.
    21:00 h
    Switzerland SUI - Canada CAN - : - -
    24.06. - 21:00 h 24.06.
    21:00 h
    Bosnia-
    Herzegovina
    BIH
    - Quatar QAT
    - : - -
  • Group C

    Kick-off Teams / Result Prediction Points
    14.06. - 00:00 h 14.06.
    00:00 h
    Brazil BRA - Morocco MAR - : - -
    14.06. - 03:00 h 14.06.
    03:00 h
    Haiti HAI - Scotland SCO - : - -
    20.06. - 00:00 h 20.06.
    00:00 h
    Scotland SCO - Morocco MAR - : - -
    20.06. - 03:00 h 20.06.
    03:00 h
    Brazil BRA - Haiti HAI - : - -
    25.06. - 00:00 h 25.06.
    00:00 h
    Scotland SCO - Brazil BRA - : - -
    25.06. - 00:00 h 25.06.
    00:00 h
    Morocco MAR - Haiti HAI - : - -
  • Group D

    Kick-off Teams / Result Prediction Points
    13.06. - 03:00 h 13.06.
    03:00 h
    USA USA - Paraguay PAR - : - -
    14.06. - 06:00 h 14.06.
    06:00 h
    Australia AUS - Turkey TUR - : - -
    19.06. - 21:00 h 19.06.
    21:00 h
    USA USA - Australia AUS - : - -
    20.06. - 06:00 h 20.06.
    06:00 h
    Turkey TUR - Paraguay PAR - : - -
    26.06. - 04:00 h 26.06.
    04:00 h
    Turkey TUR - USA USA - : - -
    26.06. - 04:00 h 26.06.
    04:00 h
    Paraguay PAR - Australia AUS - : - -
  • Group E

    Kick-off Teams / Result Prediction Points
    14.06. - 19:00 h 14.06.
    19:00 h
    Germany GER - Curaçao CUW - : - -
    15.06. - 01:00 h 15.06.
    01:00 h
    Ivory Coast CIV - Ecuador ECU - : - -
    20.06. - 22:00 h 20.06.
    22:00 h
    Germany GER - Ivory Coast CIV - : - -
    21.06. - 02:00 h 21.06.
    02:00 h
    Ecuador ECU - Curaçao CUW - : - -
    25.06. - 22:00 h 25.06.
    22:00 h
    Curaçao CUW - Ivory Coast CIV - : - -
    25.06. - 22:00 h 25.06.
    22:00 h
    Ecuador ECU - Germany GER - : - -
  • Group F

    Kick-off Teams / Result Prediction Points
    14.06. - 22:00 h 14.06.
    22:00 h
    Netherlands NED - Japan JPN - : - -
    15.06. - 04:00 h 15.06.
    04:00 h
    Sweden SWE - Tunisia TUN - : - -
    20.06. - 19:00 h 20.06.
    19:00 h
    Netherlands NED - Sweden SWE - : - -
    21.06. - 06:00 h 21.06.
    06:00 h
    Tunisia TUN - Japan JPN - : - -
    26.06. - 01:00 h 26.06.
    01:00 h
    Japan JPN - Sweden SWE - : - -
    26.06. - 01:00 h 26.06.
    01:00 h
    Tunisia TUN - Netherlands NED - : - -
  • Group G

    Kick-off Teams / Result Prediction Points
    15.06. - 21:00 h 15.06.
    21:00 h
    Belgium BEL - Egypt EGY - : - -
    16.06. - 03:00 h 16.06.
    03:00 h
    Iran IRN - New Zealand NZL - : - -
    21.06. - 21:00 h 21.06.
    21:00 h
    Belgium BEL - Iran IRN - : - -
    22.06. - 03:00 h 22.06.
    03:00 h
    New Zealand NZL - Egypt EGY - : - -
    27.06. - 05:00 h 27.06.
    05:00 h
    Egypt EGY - Iran IRN - : - -
    27.06. - 05:00 h 27.06.
    05:00 h
    New Zealand NZL - Belgium BEL - : - -
  • Group H

    Kick-off Teams / Result Prediction Points
    15.06. - 18:00 h 15.06.
    18:00 h
    Spain ESP - Cape Verde CPV - : - -
    16.06. - 00:00 h 16.06.
    00:00 h
    Saudi Arabia KSA - Uruguay URU - : - -
    21.06. - 18:00 h 21.06.
    18:00 h
    Spain ESP - Saudi Arabia KSA - : - -
    22.06. - 00:00 h 22.06.
    00:00 h
    Uruguay URU - Cape Verde CPV - : - -
    27.06. - 02:00 h 27.06.
    02:00 h
    Cape Verde CPV - Saudi Arabia KSA - : - -
    27.06. - 02:00 h 27.06.
    02:00 h
    Uruguay URU - Spain ESP - : - -
  • Group I

    Kick-off Teams / Result Prediction Points
    16.06. - 21:00 h 16.06.
    21:00 h
    France FRA - Senegal SEN - : - -
    17.06. - 00:00 h 17.06.
    00:00 h
    Iraq IRQ - Norway NOR - : - -
    22.06. - 23:00 h 22.06.
    23:00 h
    France FRA - Iraq IRQ - : - -
    23.06. - 02:00 h 23.06.
    02:00 h
    Norway NOR - Senegal SEN - : - -
    26.06. - 21:00 h 26.06.
    21:00 h
    Norway NOR - France FRA - : - -
    26.06. - 21:00 h 26.06.
    21:00 h
    Senegal SEN - Iraq IRQ - : - -
  • Group J

    Kick-off Teams / Result Prediction Points
    17.06. - 03:00 h 17.06.
    03:00 h
    Argentina ARG - Algeria ALG - : - -
    17.06. - 06:00 h 17.06.
    06:00 h
    Austria AUT - Jordan JOR - : - -
    22.06. - 19:00 h 22.06.
    19:00 h
    Argentina ARG - Austria AUT - : - -
    23.06. - 05:00 h 23.06.
    05:00 h
    Jordan JOR - Algeria ALG - : - -
    28.06. - 04:00 h 28.06.
    04:00 h
    Algeria ALG - Austria AUT - : - -
    28.06. - 04:00 h 28.06.
    04:00 h
    Jordan JOR - Argentina ARG - : - -
  • Group K

    Kick-off Teams / Result Prediction Points
    17.06. - 19:00 h 17.06.
    19:00 h
    Portugal POR - DR Congo COD - : - -
    18.06. - 04:00 h 18.06.
    04:00 h
    Uzbekistan UZB - Colombia COL - : - -
    23.06. - 19:00 h 23.06.
    19:00 h
    Portugal POR - Uzbekistan UZB - : - -
    24.06. - 04:00 h 24.06.
    04:00 h
    Colombia COL - DR Congo COD - : - -
    28.06. - 01:30 h 28.06.
    01:30 h
    Colombia COL - Portugal POR - : - -
    28.06. - 01:30 h 28.06.
    01:30 h
    DR Congo COD - Uzbekistan UZB - : - -
  • Group L

    Kick-off Teams / Result Prediction Points
    17.06. - 22:00 h 17.06.
    22:00 h
    England ENG - Croatia CRO - : - -
    18.06. - 01:00 h 18.06.
    01:00 h
    Ghana GHA - Panama PAN - : - -
    23.06. - 22:00 h 23.06.
    22:00 h
    England ENG - Ghana GHA - : - -
    24.06. - 01:00 h 24.06.
    01:00 h
    Panama PAN - Croatia CRO - : - -
    27.06. - 23:00 h 27.06.
    23:00 h
    Panama PAN - England ENG - : - -
    27.06. - 23:00 h 27.06.
    23:00 h
    Croatia CRO - Ghana GHA - : - -
  • Round of 32 bets can be made from 26/06/2026

    Kick-off Teams / Result Prediction Points
    28.06. - 21:00 h 28.06.
    21:00 h
    2nd Group A - 2nd Group B - : - -
    29.06. - 19:00 h 29.06.
    19:00 h
    1st Group C - 2nd Group F - : - -
    29.06. - 22:30 h 29.06.
    22:30 h
    1st Group E - 3rd of group A/B/C/D/F - : - -
    30.06. - 03:00 h 30.06.
    03:00 h
    1st Group F - 2nd Group C - : - -
    30.06. - 19:00 h 30.06.
    19:00 h
    2nd Group E - 2nd Group I - : - -
    30.06. - 23:00 h 30.06.
    23:00 h
    1st Group I - 3rd of group C/D/F/G/H - : - -
    01.07. - 03:00 h 01.07.
    03:00 h
    1st Group A - 3rd of group C/E/F/H/I - : - -
    01.07. - 18:00 h 01.07.
    18:00 h
    1st Group L - 3rd of group E/H/I/J/K - : - -
    01.07. - 22:00 h 01.07.
    22:00 h
    1st Group G - 3rd of group A/E/H/I/J - : - -
    02.07. - 02:00 h 02.07.
    02:00 h
    1st Group D - 3rd of group B/E/F/I/J - : - -
    02.07. - 21:00 h 02.07.
    21:00 h
    1st Group H - 2nd Group J - : - -
    03.07. - 01:00 h 03.07.
    01:00 h
    2nd Group K - 2nd Group L - : - -
    03.07. - 05:00 h 03.07.
    05:00 h
    1st Group B - 3rd of group E/F/G/I/J - : - -
    03.07. - 20:00 h 03.07.
    20:00 h
    2nd Group D - 2nd Group G - : - -
    04.07. - 00:00 h 04.07.
    00:00 h
    1st Group J - 2nd Group H - : - -
    04.07. - 03:30 h 04.07.
    03:30 h
    1st Group K - 3rd of group D/E/I/J/L - : - -
  • Round of 16, bets can be made from 02/07/2026

    Kick-off Teams / Result Prediction Points
    04.07. - 19:00 h 04.07.
    19:00 h
    Match winner 73 - Match winner 75 - : - -
    04.07. - 23:00 h 04.07.
    23:00 h
    Match winner 74 - Match winner 77 - : - -
    05.07. - 22:00 h 05.07.
    22:00 h
    Match winner 76 - Match winner 78 - : - -
    06.07. - 02:00 h 06.07.
    02:00 h
    Match winner 79 - Match winner 80 - : - -
    06.07. - 21:00 h 06.07.
    21:00 h
    Match winner 83 - Match winner 84 - : - -
    07.07. - 02:00 h 07.07.
    02:00 h
    Match winner 81 - Match winner 82 - : - -
    07.07. - 18:00 h 07.07.
    18:00 h
    Match winner 86 - Match winner 88 - : - -
    07.07. - 22:00 h 07.07.
    22:00 h
    Match winner 85 - Match winner 87 - : - -
  • Quarter-finals, bets can be made from 08/07/2026

    Kick-off Teams / Result Prediction Points
    09.07. - 22:00 h 09.07.
    22:00 h
    Match winner 89 - Match winner 90 - : - -
    10.07. - 21:00 h 10.07.
    21:00 h
    Match winner 93 - Match winner 94 - : - -
    11.07. - 23:00 h 11.07.
    23:00 h
    Match winner 91 - Match winner 92 - : - -
    12.07. - 03:00 h 12.07.
    03:00 h
    Match winner 95 - Match winner 96 - : - -
  • Semi-finals, bets can be made from 12/07/2026

    Kick-off Teams / Result Prediction Points
    14.07. - 21:00 h 14.07.
    21:00 h
    Match winner 97 - Match winner 98 - : - -
    15.07. - 21:00 h 15.07.
    21:00 h
    Match winner 99 - Match winner 100 - : - -
  • Third Place bets can be made from 16/07/2026

    Kick-off Teams / Result Prediction Points
    18.07. - 23:00 h 18.07.
    23:00 h
    Match Looser 101 - Match Looser 102 - : - -
  • Final, bets can be made from 16/07/2026

    Kick-off Teams / Result Prediction Points
    19.07. - 21:00 h 19.07.
    21:00 h
    Match winner 101 - Match winner 102 - : - -

All kick-off times CEST - GMT +2

All players

  • No players in the ranking

Group Highscore

  • No groups in the ranking

Rules

Predictions have to be made no later than before kick-off.

The score “post penalty shoot-out” is to be predicted.

Your will receive 3 points for predicting the right score, 1 point for the right tendency (winner, draw).

Prizes

1st prize: PlayStation®5 including EA Sports FC 26
2nd prize: Nintendo Switch 2 console
3rd – 5th prizes: Original football of this year's football championship

Also at the end of the operation, an official European Championship 2024 football will be put into play, and three winners will be chosen by random draw from among all the players who have signed up to our Hager newsletter and confirmed their registration. Each participant who has registered for the newsletter will automatically participate in the draw and therefore accepts the terms of this competition.

Privacy Policy

Data protection statement
Hager takes data protection very seriously.
All personal data is collected, stored and used in accordance with the applicable data protection legislation. The following data protection provisions explain which of your data we collect, store and use in order to host the prediction game.
  1. Data type
    Collected data shall comprise only personal information that you disclose to us upon registering to take part in this Hager predication game, namely:
    • Your first name and surname
    • Your email address
    • Your prediction(s)
  2. Data usage
    The information specified in item 1 shall be stored by Hager and used to host the prediction game. The data shall not be utilised for any other purpose and shall not be passed on to third parties. The data shall be deleted once the prediction game has ended.
In addition to this privacy policy, we would also like to draw your attention to our Global Website Privacy Notice.

Terms and Conditions

Entry conditions for the “Hager Group - Online prediction game”

For legal purposes the German version must be used. The German version has been translated into English as a linguistic reference only to facilitate comprehension, and cannot be used in a court of law.

The game can be found on Hager Group website (https://hagergroup.com/en/prediction-game).

The following entry conditions must be accepted upon registration by everyone wishing to take part in the game. The entry conditions provide information on the how to be in with a chance of winning a prize, as well as relevant time frames and exclusion criteria.

 

  1. Hager SE (hereinafter: “Hager Group”) shall host the “Hager Group Online prediction game” (hereinafter: “prediction game”) from 3rd June 2024 to 14th July 2024.
  2. All Hager Group fans who are of legal age are eligible to take part (worldwide). Participation using automated competition entry services or prize-competition clubs is not permitted.
  3. You may take part via Hager Group website (http://hagergroup.com/en/predition-game).
  4. Game mechanics:The prediction game takes place from 3rd of June 2024 to 14th of July 2024 inclusive. In this period of time you can make predictions and create / manage playgroups.

    Scoring system: Participants who correctly predict the ‘post penalty shoot-out’ score receive 3 points. 1 point is awarded for predicting the right tendency (correct winner or draw). In addition, there is the possibility to answer extra questions to gain additional points. The following questions can be answered before the first kick-off of the European Championship 2024:

    Who will be the winning team? (5 points)

    Who will be the runner-up? (3 points)

    Which team has the top scoring player? (3 points)

    This extra question can be answered from 27th June 2024 to 6 p.m. on 29th June 2024 (GMT+2):

    Which teams will play in the semifinals? (1 point for each correct team prediction)

    Playing in groups: You also have the possibility to create your own group. The creator of the group is its administrator and is allowed to send invitations to join their group via email. If further invited people join the group, you will be able to see their predictions and the results of all group members. Only one prediction per match is possible for the groups. Any individual predictions will be transferred to the group as a whole and be considered as one prediction, different predictions are not allowed.

    Concerning the groups, their placement has no impact on the main prize; it can only be won by an individual player. Only groups with a minimum of 3 participants are shown in the ranking.

  5. Predictions may be made either for all matches at once or individually for specific matches and must be saved no later than one hour before kick-off. Predictions for the round of 16 can be made from 27th of June 2024 (GMT+2). Predictions for the quarter-finals can be made from 3rd of July 2024 (GMT+2). Predictions for the semi-finals can be made from 7th of July 2024 (GMT+2). Predictions for the final can be made from 11th of July 2024 (GMT+2).
  6. The participant with the most points shall win a PlayStation®5 Slim including FIFA 24 standard edition. The runner-up will win a Xbox Series S. 3rd – 5th prize is an original football of this year’s European Cup. In case of a tie where several winning participants have the same score, the prize winner’s name will be randomly drawn from this selection. The winners shall be informed in good time using the contact details provided upon entering the competition (email address). The winners must confirm receipt of the prize notification without delay and shall provide any further information requested by Hager Group. If no confirmation is received five (5) working days after the date of notification, Hager Group reserves the right to determine a new winner.
  7. Also at the end of the operation, an Apple iPad will be put into play and the winner will be chosen by random draw from among all the players who have signed up to our Hager Group newsletter and confirmed their registration. Each participant who has registered for the newsletter will automatically participate in the draw and therefore accepts the terms of this competition.
  8. Hager Group accepts no liability for goods damaged in transport. The shipping of prizes is undertaken at the expense of Hager Group. Prizes may be shipped internationally.
  9. Hager Group expressly reserves the right to disqualify or eliminate participants who fail to comply with the competition rules, or who influence or attempt to influence the competition.
  10. Upon accepting the entry conditions, all participants agree to Hager Group publishing their first and last names on Hager Group website should they win a prize.
  11. Personal details provided upon entering the competition shall be exclusively used by Hager Group in order to hold and process the prediction game. Participants expressly agree to such data being transmitted and stored for this purpose.
  12. Hager Group retains the right to suspend temporarily or terminate the competition should unforeseen obstacles arise for which Hager Group cannot be held responsible and which cannot be resolved using reasonable effort and expense.
  13. By taking part in the prediction game, every participant accepts these entry conditions. All decisions are final. Prizes may not be awarded as cash payouts.
  14.  

    Host:
    Hager SE
    Zum Gunterstal
    66440 Blieskastel
    Germany

     

Session expired

Your session has expired. Please reload the page and login again.

Refresh page